Diodes Incorporated — Analog and discrete power solutions
Back to IO Expanders

PI4IOE5V9555

16-bits IO expander

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

The PI4IOE5V9555 is an I2C-bus I/O expander that provides 16 bits of General Purpose parallel Input/Output (GPIO) expansion for I2C-bus/SMBus applications. It includes the features such as higher driving capability, 5V tolerance, lower power supply, individual I/O configuration, and smaller packaging. It provides a simple solution when additional I/O is needed for ACPI power switches, sensors, push buttons, LEDs, fans, etc.

The PI4IOE5V9555 consists of two 8-bit configuration registers to configure the I/Os as either inputs or outputs, and two 8-bit polarity registers to change the polarity of the inputted data. The data for each input or output is kept in the corresponding Input or Output register. All registers can be read by the system master.

The PI4IOE5V9555 open-drain interrupt output is activated and indicate to the system when any input state has changed. The power-on reset sets the registers to their default values and initializes the device state machine.

Three input pins (A0, A1, A2) can select I2C-bus address of PI4IOE5V9555 from the eight preset address. It allows up to eight PI4IOE5V9555 to share the same I2C-bus/SMBus and provide maximum 128 I/Os.

Features

  • Operation power supply voltage from 2.3V to 5.5V
  • 16 I/O pins which can be programmed as Input or Output
  • 5V tolerant I/Os
  • Polarity inversion register of inputted data
  • Active LOW interrupt output
  • Low current consumption
  • 0Hz to 400KHz clock frequency
  • Noise filter on SCL/SDA inputs
  • Power-on reset
  • ESD protection (4KV HBM and 1KV CDM)
  • Latch-up tested (exceeds 100mA)
  • Offered in three different packages: TSSOP24 and TQFN24(4.0*4.0)

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Analog or Digital? Digital
Voltage 2.2V/5V
Single Ended Channels 16
Signal Type Single Ended
Configuration 16 bits
Ambient or Junction Temperature (°C) -40 to 85

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents