4-Bit Automatic Direction Sensing Voltage Translator for Push-Pull /Open Drain
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI4ULS3V204 is a 4-bit configurable dual supply bidirectional auto sensing translator that does not require a directional control pin. The A and B ports are designed to track two different power supply rails, VCCA and VCCB respectively. Both the VCCA and VCCB supply rails are configurable from 1.1V to 3.6V. This allows voltage logic signals on the VCCA side to be translated into lower, higher or equal value voltage logic signals on the VCCB side, and vice-versa.
The translator has integrated 10 kΩ pull-up resistors on the I/O lines. The integrated pull-up resistors are used to pull-up the I/O lines to either VCCA or VCCB. The PI4ULS3V204 is an excellent match for open-drain applications such as the I²C communication bus.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Translation From (V) | 1.1 to 3.6 |
Translation To (V) | 1.1 to 3.6 |
Max Signal Rate | 2Mbps -Open Drain, 24Mbps -Push Pull |
Bits Needed | 4 |
Auto Direction Sensing? | Yes |
Shift | Bi-Directional |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2417 | 2019-04-24 | 2019-07-24 | Additional Qualified (A/T) Assembly/Test Site |