1-Bit Bi-Directional Level Shifter with Automatic Sensing
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI4ULS5V201 is a 1-bit configurable dual supply bidirectional auto sensing translator that does not require a directional control pin. The A and B ports are designed to track two different power supply rails, VCCA and VCCB respectively. Both the VCCA and VCCB supply rails are configurable from 1.2 V to 5.5 V. This allows voltage logic signals on the VCCA side to be translated into lower, higher or equal value voltage logic signals on the VCCB side, and vice-versa.
The translator has integrated 10 kΩ pull-up resistors on the I/O lines. The integrated pull-up resistors are used to pull-up the I/O lines to either VCCA or VCCB. The PI4ULS5V201 is an excellent match for open-drain applications such as the I2C communication bus.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Translation From (V) | 1.2 to 5.5 |
Translation To (V) | 1.2 to 5.5 |
Max Signal Rate | 2Mbps -Open Drain, 20Mbps -Push Pull |
Bits Needed | 1 |
Auto Direction Sensing? | Yes |
Shift | Bi-Directional |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2481 | 2020-08-26 | 2021-02-26 | Device End of Life (EOL) |