High Speed SPDT Analog Switch with Compact Packages
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI5A124 are analog switches designed for single-supply operation. These high-precision devices are ideal for low-distortion audio, video, signal switching and routing. These switches are fully specified with +5V, and +3.3V supplies. With +5V, they guarantee <10Ω On-Resistance. On-Resistance matching between channels is within 2Ω. On-Resistance flatness is less than 55Ω over the specified range. These switches also guarantee fast switching speeds (tON <20ns). These products are available in 6-pin SOT23 plastic packages for operation over the industrial (-40oC to +85oC) temperature range.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Configuration | 1-Channel SPDT |
Differential Channels | N/A |
HotInsertion | 1 |
Lanes | N/A |
OtherFeatures | None |
Rail-to-Rail | 0 |
Signal Type | Single Ended |
Single Ended Channels | 1 |
Type | None |
Voltage | 7 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2723 | 2025-03-10 | 2025-09-10 | Product End of Life (EOL) |
PCN-2654 | 2024-02-15 | 2024-04-28 | Device End of Life (EOL) |