2:1 Mux/DeMux Bus Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI5C3303 is a single 2:1 Mux/DeMux digital switch designed with a fast enable. When enabled using the Bus Enable (BE) pin, the “A” or “B” pin is directly connected to the “C” pin. The bus switch introduces no additional propagation delay or additional ground bounce noise. The PI5C3303 device has an active HIGH enable.
Configuration | Mux: 1 2-Channel |
---|---|
Differential Channels | N/A |
HotInsertion | 1 |
Lanes | N/A |
OtherFeatures | None |
Rail-to-Rail | 0 |
Signal Type | Single Ended |
Single Ended Channels | 2 |
Type | None |
Voltage | 5 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2723 | 2025-03-10 | 2025-09-10 | Product End of Life (EOL) |