Diodes Incorporated — Analog and discrete power solutions
Back to Bus Switches

PI5C3390 (Obsolete)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

Diodes' PI5C3390 and PI5C32390 are 16-to-8 multiplexer/demultiplexer bus switches with a low On-Resistance allowing inputs to be connected directly to outputs. The two enable inputs connect
each of eight I/O to the common I/O pin. This multiplexer function can be used to select and route logic signals to form crossbar switches, isolate bus capacitance, or provide a zero delay switch
connection. The bus switch creates no additional ground bounce noise or additional propagation delay. The PI5C32390 is designed with an internal 25-ohm resistor reducing noise reflection in high-speed applications.

Feature(s)

  • Near-Zero propagation delay
  • Low noise, 25Ω version (PI5C32390)
  • 5Ω switches connect inputs to outputs (PI5C3390)
  • Direct bus connection when switches are ON
  • Ultra-low quiescent power (0.2μA typical)
    • Ideally suited for notebook applications
  • Packaging (Pb-free & Green):
    • 28-pin QSOP (Q)

Specifications & Technical Documents

Product Parameters

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

RoHS CofC

Purchase & Availablity