The PI5USB2546H is a USB charging port controller and power switch with an integrated USB 2.0 high-speed data line (D+/D–) switch. PI5USB2546H provides the electrical signatures on D+/D– to support charging schemes listed under device feature section. This series is compatible with both popular BC1.2 compliant and non-BC1.2 compliant devices.
Configuration | 1-port |
---|---|
Differential Channels | N/A |
HotInsertion | No |
Lanes | 1 |
OtherFeatures | Controller, Power Switch, Charging and Data Transfer |
Rail-to-Rail | Yes |
Signal Type | N/A |
Single Ended Channels | N/A |
Type | USB Charger |
Voltage | 5 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents