1.5V/1.8V/2.5V, 250MHz, 1:10 Networking Clock Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C10807 is a 1.8V, or 2.5V high-speed, low-noise 1-10 non-inverting clock buffer. The key goal in designing the PI6C10807 is to target networking applications that re quire lowskew, low-jitter, and high-frequency clock distribution.
Providing output-to-output skew as low as 60ps, the PI6C10807 is an ideal clock distribution device for synchronous systems. Designing synchronous networking systems requires a tight level of skew from a large number of outputs.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 10 |
Output Type(s) | LVTTL, LVCMOS |
Maximum Output Frequency (MHz) | 250 |
Additive Jitter (ps) | N/A |
Supply Voltage (V) | 1.8, 2.5 |
Input Type(s) | LVTTL, LVCMOS |
Skew (ps) | 60 |
Ambient or Junction Temperature (°C) | -40 to 85 °C |