1:4 Clock Driver for Intel PCIe? Chipsets
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C20400A is a PCIe® 2.0 compliant high-speed, low-noise differential clock buffer designed to be companion to PI6C410BS. The device distributes the differential SRC clock from PI6C410BS to four differential pairs of clock outputs either with or without PLL. The clock outputs are controlled by input selection of SRC_STOP#, PWRDWN# and SMBus, SCLK and SDA. When input of either SRC_STOP# or PWRDWN# is low, the output clocks are Tri-stated. When PWRDWN# is low, the SDA and SCLK inputs must be Tri-stated.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Function | PCIe clock buffer |
Number of Outputs | 4 |
Output Type(s) | HCSL |
Maximum Output Frequency (MHz) | 100 |
Additive Jitter (ps) | 50 |
Supply Voltage (V) | 3.3 |
Input Type(s) | HCSL |
Skew (PS) | 50 |
Ambient or Junction Temperature (°C) | -40 to 85 |