1:8 Clock Driver for Intel PCI Express® Chipsets
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
PI6C20800 is a high-speed, low-noise differential clock buffer designed to be a companion to PI6C410B. The device distributes the differential SRC clock from PI6C410B to eight differential pairs of clock outputs either with or without PLL.
The input SRC clock can be divided by 2 when SRC_DIV# is LOW. The clock outputs are controlled by input selection of SRC_STOP#, PWRDWN# and SMBus, SCLK and SDA.
When input of either SRC_STOP# or PWRDWN# is LOW, the output clocks are Tristated. When PWRDWN# is LOW, the SDA and SCLK inputs must be Tristated.
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Function | PCIe clock buffer |
Number of Outputs | 8 |
Output Type(s) | HCSL |
Maximum Output Frequency (MHz) | 100 |
Additive Jitter (ps) | 50 |
Supply Voltage (V) | 3.3 |
Input Type(s) | HCSL |
Skew (PS) | 50 |
Ambient or Junction Temperature (°C) | 0 to 70 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2327 (Advance Notice) | 2018-04-20 | 2020-11-11 | Fab Porting from Global Foundries to MagnaChip, Assembly Site Transfer, and Bond Wire Change |