Low skew 2-output CMOS clock buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C39X0202 is a low skew, low additive jitter single input to two output clock buffer.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 2 |
Output Type(s) | CMOS |
Maximum Output Frequency (MHz) | 250 |
Additive Jitter (ps) | 0.05 |
Supply Voltage (V) | 1.5 to 3.3 |
Input Type(s) | CMOS |
Skew (ps) | 50 |
Ambient or Junction Temperature (°C) | -40 to 105 °C |