NRND = Not Recommended for New Design
2.5V/3.3V 1GHz Low Skew 1 to 10 Differential to LVPECL Fanout Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C4853111 is a high-performance low-skew 1-to-10 LVPECL fanout buffer. The PI6C4853111 features two selectable differential clock inputs and translates to ten LVPECL outputs. The CLK inputs accept LVPECL, LVDS, CML and SSTL signals.
PI6C4853111 is ideal for clock distribution applications such as providing fanout for low noise SaRonix-eCera oscillators.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 10 |
Output Type(s) | LVPECL |
Maximum Output Frequency (MHz) | 1000 |
Additive Jitter (ps) | 0.07 |
Supply Voltage (V) | 2.5, 3.3 |
Input Type(s) | LVPECL |
Skew (ps) | 50 |
Ambient or Junction Temperature (°C) | -40 to 85 |