Embedded Clock Generator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The new PI6C49005 is a high performance clock generator intended for all kinds of embedded applications, which include Wireless AP & Femtocell BTS, Multi Function Printer, and other PCIe/Networking applications. It is the most cost effective way to generate a high quality, high frequency clock output from a crystal and reference clock. The device can generate 100/125MHz HCSL outputs for PCIe, selectable 33/50/66/100/133 LVMOS clock for network processor and DSP and 25MHz Ethernet clock combination.
Supply Voltage (V) | 3.3 |
---|---|
Additive Jitter (ps) | 3.1 |
Skew (PS) | 0 |
Maximum Output Frequency (MHz) | 100 |
Input Type(s) | Crystal, LVCMOS |
Output Type(s) | PCIE, LVCMOS |
Number of Outputs | 12 |
Function | Generator |
Ambient or Junction Temperature (°C) | -40 to 85 |
Compliance (Only Automotive Supports PPAP) | Standard |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents