Low Power High Integration Clock Generator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Function | Generator |
---|---|
Input Type(s) | Crystal, LVCMOS, HCSL, |
Additive Jitter (ps) | 3.1 |
Number of Outputs | 14 |
Maximum Output Frequency (MHz) | 125 |
Output Type(s) | LVCMOS, LVPECL |
Skew (PS) | 75 |
Supply Voltage (V) | 3.3 |
Ambient or Junction Temperature (°C) | -40 to 85 |