High-Performance Differential Fanout Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C4911502D is a high-performance fanout buffer device which supports up to 1.5GHz frequency. It also integrates two dividers with user-configurable output dividers on a per-output
basis, which provides great flexibility to users. This device is ideal for systems that needs scale-down clock signals to multiple destinations.
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 2 |
Output Type(s) | LVPECL |
Maximum Output Frequency (MHz) | 1500 |
Additive Jitter (ps) | 0.03 |
Supply Voltage (V) | 2.5, 3.3 |
Input Type(s) | LVPECL, LVDS, CML, HCSL |
Ambient or Junction Temperature (°C) | -40 to 85 |