Low Skew 1 to 6 Crystal/ LVCMOS/ Differential Fanout buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C4911506-06 is a high performance LVPECL fanout buffer device that accepts crystal, single ended and differential inputs. The part supports up to 1.5GHz frequency. This device is ideal for systems that need to distribute low jitter clock signals to multiple destinations.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 6 |
Output Type(s) | LVPECL |
Maximum Output Frequency (MHz) | 1500 |
Additive Jitter (ps) | 0.03 |
Supply Voltage (V) | 2.5, 3.3 |
Input Type(s) | Crystal, LVTTL, LVCMOS, Differential |
Skew (ps) | 40 |
Ambient or Junction Temperature (°C) | -40 to 85 |