10 output LVPECL High Performance Buffer with Sync OE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C4911510-05 is a high-performance low-skew 1-to-10 LVPECL/ ECL fanout buffer. The PI6C4911510-05 features two selectable differential clock inputs and translates to ten LVPECL/ ECL outputs. The CLK inputs accept LVPECL, LVDS, CML and SSTL signals.
PI6C4911510-05 is ideal for clock distribution applications such as providing fanout for low noise oscillators.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 10 |
Output Type(s) | LVPECL |
Maximum Output Frequency (MHz) | 1500 |
Additive Jitter (ps) | 0.03 |
Supply Voltage (V) | 2.5, 3.3 |
Input Type(s) | Differential |
Skew (ps) | 40 |
Ambient or Junction Temperature (°C) | -40 to 85 |