1:6 LVDS Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C4921506 is a high performance fanout buffer devicewhich supports up to 1.5GHz frequency. The device also uses Diodes' proprietary input detection technique to make sure illegal input conditions will be detected and reflected by output states. This device is ideal for systems that need to distribute low jitter clock signals to multiple destinations.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 6 |
Output Type(s) | LVDS |
Maximum Output Frequency (MHz) | 1500 |
Additive Jitter (ps) | 0.03 |
Supply Voltage (V) | 2.5, 3.3 |
Input Type(s) | Crystal, LVTTL, LVCMOS, Differential |
Skew (ps) | 40 |
Ambient or Junction Temperature (°C) | -40 to 85 |