High Performance Selectable 1:4 Differential Fanout Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DIODES PI6C49S1504T is a high-performance fanout buffer device which supports up to 1.5GHz frequency. This device is ideal for systems that need to distribute low-jitter clock signals to multiple destinations.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 4 |
Output Type(s) | LVPECL, LVDS, HCSL |
Maximum Output Frequency (MHz) | 1500 |
Additive Jitter (ps) | 0.03 |
Supply Voltage (V) | 2.5, 3.3 |
Input Type(s) | Single Ended, Differential, Xtal |
Skew (ps) | 40 |
Ambient or Junction Temperature (°C) | -40 to 85 |