10 Output High Performance Differential Fanout Clock Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C49S1510B is a high-performance fanout buffer device which supports up to 1.5GHz frequency. It also integrates a unique feature with user-configurable output signaling standards on per bank basis, which provides great flexibility to users. The device also uses Diodes' proprietary input detection technique to make sure illegal input conditions are detected and reflected by output states. This device is ideal for systems that must distribute low jitter clock signals to multiple destinations.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 10 |
Output Type(s) | Selectable Differential |
Maximum Output Frequency (MHz) | 1500 |
Additive Jitter (ps) | 0.02 |
Supply Voltage (V) | 2.5, 3.3 |
Input Type(s) | Crystal, LVTTL, LVCMOS, Differential |
Skew (ps) | 40 |
Ambient or Junction Temperature (°C) | -40 to 85 |