PCIe 3.0 Clock Generator with 1 HCSL Outputs
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C557-01B is a spread spectrum clock generator compli- ant to PCI Express® 3.0 and Ethernet requirements. The device is used for PC or embedded systems to substantially reduce Electro- magnetic Interference (EMI).
The PI6C557-01B provides one differential (HCSL) or LVDS spread spectrum output. Using Diodes' patented Phase-Locked Loop (PLL) techniques, the device takes a 25MHz crystal input and produces one pair of differential outputs (HCSL) at 100MHz. It also provides spread selection of -0.5% and no spread.
- 16-pin TQFN
Function | Generator |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Input Type(s) | Crystal, CMOS |
Additive Jitter (ps) | <1 |
Number of Outputs | 1 |
Maximum Output Frequency (MHz) | 100 |
Output Type(s) | HCSL |
Skew (PS) | 0 |
Supply Voltage (V) | 3.3 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2325 – Rev 3 (Interim Update) | 2018-04-20 | 2020-11-20 | Fab Porting from Global Foundries to MagnaChip |