Single HCSL output PCIe Clock Generator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C557-01BQ is a spread spectrum clock generator compliant to PCI Express® 3.0 and Ethernet requirements. The device is used for Automotive systems.
The PI6C557-01BQ provides one differential (HCSL) or LVDS spread spectrum output. Using Diodes' patented Phase-Locked Loop (PLL) techniques, the device takes a 25MHz crystal input and produces one pair of differential outputs (HCSL) at 100MHz. It also provides spread selection of -0.5% and no spread.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
Supply Voltage (V) | 3.3 |
Additive Jitter (ps) | 1 |
Skew (PS) | 0 |
Maximum Output Frequency (MHz) | 100 |
Input Type(s) | Crystal, LVCMOS |
Output Type(s) | HCSL |
Number of Outputs | 1 |
Function | Generator |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents