3GHz 1:4 LVPECL Fanout Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C5913004 is a high-performance low-skew 1-to-4 LVPECL fanout buffer. The pin selectable inputs accept LVPECL, LVDS, CML and SSTL signals. PI6C5913004 is ideal for clock distribution applications such as providing fanout for low noise oscillators.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 4 |
Output Type(s) | LVPECL |
Maximum Output Frequency (MHz) | 3000 |
Additive Jitter (ps) | 0.02 |
Supply Voltage (V) | 2.5, 3.3 |
Input Type(s) | LVCMOS, Differential |
Skew (ps) | 20 |
Ambient or Junction Temperature (°C) | -40 to 85 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2585 | 2022-06-08 | 2022-09-08 | Qualified Additional Assembly/Test (A/T) Sites, Wafer Fab IMD Backend, and Package Outline Dimension Change |