3GHz 1:4 LVPECL Fanout Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 4 |
Output Type(s) | LVPECL |
Maximum Output Frequency (MHz) | 3000 |
Additive Jitter (ps) | 0.02 |
Supply Voltage (V) | 2.5, 3.3 |
Input Type(s) | LVCMOS, Differential |
Skew (ps) | 20 |
Ambient or Junction Temperature (°C) | -40 to 85 |