12 Output LVDS Fanout Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C5921512 is a high performance LVDS fanout buffer device which supports up to 1.5GHz frequency. This device is ideal for systems that need to distribute low jitter LVDS clock signals to multiple destinations.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 12 |
Output Type(s) | LVDS |
Maximum Output Frequency (MHz) | 1500 |
Additive Jitter (ps) | 0.01 |
Supply Voltage (V) | 2.5, 3.3 |
Input Type(s) | Differential |
Skew (ps) | 40 |
Ambient or Junction Temperature (°C) | -40 to 85 |