1:4 6GHz/ 12Gbps CML Clock/ Data Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C5946004 is a high-performance low-skew 1-to-4 CML clock or data fanout buffer. The inputs accept CML, LVDS, CML and SSTL signals with internal termination resistors. PI6C5946004 is ideal for clock / data distribution applications.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 4 |
Output Type(s) | CML |
Maximum Output Frequency (MHz) | 6000 |
Additive Jitter (ps) | 0.04 |
Supply Voltage (V) | 2.5, 3.3 |
Input Type(s) | LVCMOS, Differential |
Skew (ps) | 20 |
Ambient or Junction Temperature (°C) | -40 to 85 |