6GHz Selectable Fanout Buffer with Internal Termination
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C59S6005 is a high-performance low-skew 1-to-5 LVPECL fanout buffer. The CLK inputs accept LVPECL, LVDS, CML and SSTL signals. PI6C59S6005 is ideal for clock distribution applications such as providing fanout for low noise oscillators.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 5 |
Output Type(s) | LVPECL, CML |
Maximum Output Frequency (MHz) | 6000 |
Additive Jitter (ps) | 0.01 |
Supply Voltage (V) | 2.5, 3.3 |
Input Type(s) | LVCMOS, Differential |
Skew (ps) | 30 |
Ambient or Junction Temperature (°C) | -40 to 85 |