8-Output Low-Power Fanout Clock Buffer for PCIe 6.0 Application
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Function | PCIe clock buffer |
Number of Outputs | 8 |
Output Type(s) | HCSL |
Maximum Output Frequency (MHz) | 400 |
Additive Jitter (ps) | typ 3fs |
Supply Voltage (V) | 3.3 |
Input Type(s) | HCSL |
Skew (PS) | 50 |
Ambient or Junction Temperature (°C) | -40 to 105 |