6-Output PCIe 5.0/6.0 Clock Buffer with 33ohm Output Impedance
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DIODES PI6CBE33063 is a low-power PCIe® 1.0/2.0/3.0/4.0/ 5.0/6.0 clock buffer. It takes a reference input to fanout six 100MHz low-power differential HCSL outputs with on-chip terminations for 33Ω output impedance. It supports both zero-delay and fanout buffer functions for various applications. An individual OE pin for each output provides easier power management. It uses Diodes proprietary PLL design to achieve very-low jitter that meets PCIe 1.0/2.0/3.0/4.0/5.0/6.0 requirements.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Function | PCIe clock buffer |
Number of Outputs | 6 |
Output Type(s) | HCSL |
Maximum Output Frequency (MHz) | FOB mode 400MHz |
Additive Jitter (ps) | FOB mode typ 17fs |
Supply Voltage (V) | 3.3 |
Input Type(s) | HCSL |
Skew (PS) | 50 |
Ambient or Junction Temperature (°C) | -40 to 85 |