4-Output Low Power PCIE GEN1-2-3 Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6CDBL401B is a 4-output low power buffer for 100MHz PCIe Gen1, Gen2 and Gen3 applications with integrated output terminations providing Zo=100Ω. The device has 4 output en- ables for clock management, and 3 selectable SMBus addresses.
PCIe 3.0/2.0/1.0 clock distribution
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Function | PCIe clock buffer |
Number of Outputs | 4 |
Output Type(s) | HCSL |
Maximum Output Frequency (MHz) | 100 |
Additive Jitter (ps) | 50 |
Supply Voltage (V) | 3.3 |
Input Type(s) | HCSL |
Skew (PS) | 50 |
Ambient or Junction Temperature (°C) | -40 to 85 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |