PCIe 3.0 Clock Generator with 2 HCSL Outputs with on-chip termination
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6CFGL201B is a 2-output very low power 100MHz fre- quency generator for PCIe Gen 1, 2 and 3 applications with inte- grated output terminations providing Zo=100Ω. The device has 2 output enables for clock management and supports 2 different spread spectrum levels in addtion to spread off. The device also has one 1.8V LVCMOS REF1.8 output.
Function | Generator |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Input Type(s) | Crystal, CMOS |
Additive Jitter (ps) | <1 |
Number of Outputs | 2 |
Maximum Output Frequency (MHz) | 100 |
Output Type(s) | HCSL, CMOS |
Skew (PS) | 50 |
Supply Voltage (V) | 3.3 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |