PCIe 3.0 Clock Generator with 4 HCSL Outputs with on-chip termination
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6CFGL401B is an 4-output very low power clock genera- tor for PCIe Gen1-2-3 applications with integrated output ter- minations providing Zo=100Ω. The device has 4 output enables for clock management and supports 2 different spread spectrum levels in addition to spread off. The device also has one 1.8V LVCMOS REF output.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Function | Generator |
Input Type(s) | Crystal, CMOS |
Additive Jitter (ps) | <1 |
Number of Outputs | 4 |
Maximum Output Frequency (MHz) | 100 |
Output Type(s) | HCSL, CMOS |
Skew (PS) | 50 |
Supply Voltage (V) | 3.3 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents