Ultra Low Power 1.5V, 4-Output PCIe 4.0 Clock Generator With On-chip Termination
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6CG15401 is a 4-output ultra-low power PCIe Gen1/Gen2/Gen3/ Gen4 clock generator. It uses 25MHz crystal or CMOS reference as an input to generate the 100MHz low power differential HCSL outputs with on-chip terminations. The on-chip termination can save 16 external resistors and make layout easier. An additional buffered reference output is provided to serve as a low noise reference for other circuitry.
It uses Diodes proprietary PLL design to achieve very low jitter that meets PCIe Gen1/Gen2/Gen3 requirements. It also provides various options such as different slew rate and amplitude through strapping pins or SMBUS so that users can configure the device easily to get the optimized performance for their individual boards. The device also supports selectable spread spectrum options to reduce EMI for various applications.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Function | Generator |
Input Type(s) | Crystal, CMOS |
Additive Jitter (ps) | <0.5 |
Number of Outputs | 4 |
Maximum Output Frequency (MHz) | 100 |
Output Type(s) | Low Power HCSL |
Skew (PS) | 50 |
Supply Voltage (V) | 1.5 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2520 | 2021-05-27 | 2021-08-27 | Qualified Additional Bump Site and Assembly/Test (A/T) Sites |