19-Output PCIe 5.0/6.0 Clock Generator With On-chip Termination
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6CG330440A is a 19-output very low jitter clock generator. It takes a reference input to generate 25MHz and 100MHz outputs. The on-chip termination can save 80 external resistors and make layout easier. Individual OE pin for each output provides easier power management.
It uses Diodes' proprietary design to achieve very low jitter that meets PCIe® 1.0/2.0/3.0/4.0/5.0/6.0 clock requirements.
Function | Generator |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Input Type(s) | Crystal, CMOS |
Additive Jitter (ps) | 0.05 |
Number of Outputs | 19 |
Maximum Output Frequency (MHz) | 25, 100 |
Output Type(s) | Low Power HCSL |
Skew (PS) | 25 |
Supply Voltage (V) | 3.3 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents