FlexOut Ultra Low Jitter 156.25MHZ Clock Generator, LVDS Or LVPECL Or HCSL
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6CXG06F62a is part of Diodes' FlexOut clock genera- tor family. FlexOut generators combine a low jitter high performance clock generator along with fanout capabilities.
It also integrates a unique feature with user configurable output signaling standards on per bank basis which provide great flexibility to users. This device is ideal for systems that need to distribute low jitter clock signals to multiple destinations.
Networking systems including switches and router
High frequency backplane based computing and telecom platforms
Function | Generator |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Additive Jitter (ps) | 0.15 |
Number of Outputs | 6 |
Maximum Output Frequency (MHz) | 156.25 |
Output Type(s) | LVPECL, LVDS, HCSL |
Skew (PS) | 40 |
Supply Voltage (V) | 2.5, 3.3 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents