NRND = Not Recommended for New Design
Ethernet Network Clock Generator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6LC4820 is an LC VCO based low phase noise design intended for 10GbE applications. Typical 10GbE usage assumes a 25Mhz crystal input, while the PLL loop is used to generate the 156.25MHz outputs. An additional buffered crystal oscillator output is provided to serve as a low noise reference for other
circuitry.
For Ethernet applications other than 10GbE, programmable dividers allow for simultaneous output of 312.5, 156.25, and 125MHz.
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Supply Voltage (V) | 3.3 |
Additive Jitter (ps) | 0.54 |
Skew (PS) | 0 |
Maximum Output Frequency (MHz) | 312.5/156.25/125 MHz |
Input Type(s) | Crystal, Differential |
Output Type(s) | LVPECL, LVDS |
Number of Outputs | 9 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Supported Frequencies (MHz) | 312.5, 156.25, 125 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2594 | 2022-08-31 | 2023-02-28 | Device End of Life (EOL) |
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |