CMOS & LVDS Ethernet Clock Generator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6LC4840 is an LC VCO based low phase noise design in- tended for the most demanding Ethernet applications. Common Ethernet frequencies of 25MHz and 125MHz are supported, with the 125Mhz having both LVDS and LVCMOS outputs for maximum flexibility. One 25Mhz LVCMOS non-PLL output is also available.
- 32-contact 5x5mm TQFN (ZH)
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Supply Voltage (V) | 3.3 |
Additive Jitter (ps) | 0.45 |
Skew (PS) | 0 |
Maximum Output Frequency (MHz) | 1x 25 MHz, 3x 25/50 MHz, 3x 125 MHz, 3x 125MHz |
Input Type(s) | Crystal |
Output Type(s) | LVCMOS, LVDS |
Number of Outputs | 10 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Supported Frequencies (MHz) | 125, 50, 25 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2698 | 2024-10-09 | 2025-04-09 | Product End of Life (EOL) |
PCN-2520 | 2021-05-27 | 2021-08-27 | Qualified Additional Bump Site and Assembly/Test (A/T) Sites |
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |