Ethernet Clock Generator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6LC48P03 is a 3-output LVPECL synthesizer optimized to generate Ethernet reference clock frequencies and is a member of Diodes' HiFlex family of high performance clock solutions. Using a 31.25MHz or 26.041666MHz crystal, the most popular Ethernet frequencies can be generated based on the settings of 4 frequency select pins.
The PI6LC48P03 uses Diodes' proprietary low phase noise PLL technology to achieve ultra low phase jitter, so it is ideal for Ethernet interface in all kind of systems.
Supply Voltage (V) | 2.5, 3.3 |
---|---|
Additive Jitter (ps) | 0.35 |
Skew (PS) | 0 |
Maximum Output Frequency (MHz) | 3x 125/ 156.25/ 312.5/ 625 MHz |
Input Type(s) | Crystal, CMOS |
Output Type(s) | LVPECL |
Number of Outputs | 3 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Supported Frequencies (MHz) | 125, 156.25, 312.5, 625 |
Compliance (Only Automotive Supports PPAP) | Standard |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents