Ethernet, SONET, SATA, SAS Clock Generator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6LC48P0301 is a 3-output LVPECL synthesizer optimized to generate Ethernet reference clock frequencies and is a mem- ber of Diodes' HiFlex family of high performance clock solu- tions. Using a 19.53125MHz or 25MHz crystal, the most popular Ethernet frequencies can be generated based on the settings of 4 frequency select pins.
The PI6LC48P0301 uses Diodes' proprietary low phase noise PLL technology to achieve ultra low phase jitter, so it is ideal for Ethernet interface in all kind of systems.
Supply Voltage (V) | 2.5, 3.3 |
---|---|
Additive Jitter (ps) | 0.35 |
Skew (PS) | 0 |
Maximum Output Frequency (MHz) | 3x 125/ 150/ 156.25/ 200/ 250/ 155.52 MHz |
Input Type(s) | Crystal, CMOS |
Output Type(s) | LVPECL |
Number of Outputs | 3 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Supported Frequencies (MHz) | 125, 150, 156.25, 200, 250, 155.52 |
Compliance (Only Automotive Supports PPAP) | Standard |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents