HiFlex? Serial Interface Clock
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6LC48S04 is a 4-output clock synthesizer designed for serial reference clock applications. The device generates four copies of a selectable 250MHz, 156.25MHz, 125MHz or 100MHz
clock signal with 0.34ps phase jitter performance. The four outputs are organized in two banks of two LVDS and two low power HCSL ouputs.The device supports 3.3V and 2.5V voltage
supplies and is packaged in a small 32-lead TQFN package.
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Supply Voltage (V) | 2.5, 3.3 |
Additive Jitter (ps) | 0.32 |
Skew (PS) | 55 |
Maximum Output Frequency (MHz) | 156.25/ 125/ 100/ 250 |
Input Type(s) | Crystal, CMOS |
Output Type(s) | LVDS, Low Power HCSL |
Number of Outputs | 4 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Supported Frequencies (MHz) | 156.25, 125, 100, 250 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2520 | 2021-05-27 | 2021-08-27 | Qualified Additional Bump Site and Assembly/Test (A/T) Sites |
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |