Diodes Incorporated — Analog and discrete power solutions
Back to General and HiFlex Clock Generators

PI6LC58S1101

11 Outputs HiFlex™ Ethernet Network Clock Generator

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI6LC58S1101 is very low jitter clock generator target for applications that demand extremely low phase noise, such as 10GbE, 40GbE, 100GbE, and 400GbE. It uses Diodes' proprietary LC VCO-based PLL design to achieve an optimum combination of those popular networking clock frequencies and low phase noise performance along with high power supply noise rejection.

The PI6LC58S1101 has four output banks which can be configured independently for different frequencies and different output signaling types based on control pins. The pin control method provides an easy way to configure the device at the hardware level.

Feature(s)

  • 3.3V Supply Voltage
  • Crystal/CMOS Input: 25MHz/50MHz
  • Differential Input: 25MHz/50MHz
  • Selectable Output Frequencies
  • Four Output Banks with Selectable Output Signaling: LVPECL or LVDS
  • Very low RMS Phase jitter: 0.08ps (typ.), 156.25MHz (10kHz to 20MHz)
  • Excellent phase noise: -145dBc/Hz, 156.25MHz at 100kHz offset
  • Power Supply Noise Rejection: -55dBc
  • Industrial Temperature Support: -40°C to 85°C
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green): 64-lead 9mm × 9mm TQFN

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Standard
Supply Voltage (V) 3.3
Additive Jitter (ps) 0.08
Skew (PS) N/A
Maximum Output Frequency (MHz) 25, 50, 125, 156.25, 312.5MHz
Input Type(s) Crystal
Output Type(s) LVPECL, LVDS
Number of Outputs 11
Ambient or Junction Temperature (°C) -40 to 85
Supported Frequencies (MHz) 25, 50, 125, 156.25, 312.5

Related Content

Packages

Applications

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

RoHS CofC

Purchase & Availablity