8-port, 8-lane, PCIe 2.0 Packet Switch with GreenPacket Technology
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI7C9X2G808PR is an 8-lane PCI Express 2.0 Switch with 8 PCI Express ports specifically designed to meet high performance and the latest GREEN low-power, lead (Pb)-free system requirements, such as Networking/ Telecom, Embedded, Server, Storage and other platforms. The PI7C9X2G808PR supports Non-Transparent port apply for high Performance, dual-host and failover applications.
The PI7C9X2G808PR provides elastic configuration as below.
Upstream port Downstream port
x1 PCIe2 7 x1 PCIe2
x4 PCIe2 4 x1 PCIe2
x4 PCIe2 1 x4 PCIe2
Ports | 8 |
---|---|
Lanes | 8 |
Power | 1.23 w |
Latency | 150 ns |
Ambient or Junction Temperature (°C) | -40 to 85 |
Compliance (Only Automotive supports PPAP) | Standard |
Additional Technical Documents are available upon request:
Application information, Design tool model software, Design kits, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2366 | 2018-09-19 | 2018-12-19 | Qualification of Additional Bill of Materials (BOM), Fab Source, A/T Site and Top Marking Change on Select Product |