9-port, 12-lane, PCIe 2.0 Packet Switch with GreenPacket Technology
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI7C9X2G912GP is a 12-lane PCI Express 2.0 Switch with 9 PCI Express ports specifically designed to meet high performance and the latest Green low-power, lead (Pb)-free system requirements, such as networking/ telecom, embedded, server, storage and other platforms. The PI7C9X2G912GP supports x 2 configurations apply for high performance and multiple functional applications.
The PI7C9X2G912GP provides elastic configuration as below.
Upstream port Downstream port
x4 PCIe2 8 x1 PCIe2
x4 PCIe2 4 x2 PCIe2
x4 PCIe2 1 x4 + 4 x1 PCIe2
Ports | 9 |
---|---|
Lanes | 12 |
Power | 1.27 w |
Latency | 150 ns |
Ambient or Junction Temperature (°C) | -40 to 85 |
Compliance (Only Automotive supports PPAP) | Standard |
Additional Technical Documents are available upon request:
Application information, Design tool model software, Design kits, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2366 | 2018-09-19 | 2018-12-19 | Qualification of Additional Bill of Materials (BOM), Fab Source, A/T Site and Top Marking Change on Select Product |