PCIe-to-Dual UART I/O Bridge
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI7C9X7952 is a PCI Express® Dual UART (Universal Asynchronous Receiver-Transmitters) I/O Bridge. It is specifically designed to meet the latest system requirements of high performance, lead (Pb) -free and reduced package sizes. The bridge can be used in a wide range of applications such as Remote Access Servers, Automation, Process Control, Instrumentation, POS, ATM and Multi-port RS232/RS422/RS485 Cards. The PI7C9X7952 provides one x1 PCIe® (dual simplex 2.5 Gbps) uplink port, and it is fully compliant with PCI express 1.1 and PCI® power management 1.2 specifications. The bridge supports two high performance UARTs, each of which supports Baud rate up to 15 Mbps in asynchronous mode. The UARTs support in-band and out-band auto flow control, arbitrary trigger I/O mapping and memory mapping. The PI7C9X7952 is fully software compatible with 16C550-type device drivers and can be configured to fit the requirements of RS232, RS422 and RS485 applications. The EEPROM interface is provided for system implementation convenience. Some registers can be pre-programmed via hardware pin settings to facilitate system initialization. For programming flexibility, all of the default configuration registers can be overwritten by EEPROM data, such as sub-vendor and sub-system ID.
Note: If you would like to get source codes of the Linux driver of PCI/PCIE to UART (including PI7C9X7958/54/52 and PI7C8958/54/52), please send a request on our website, and a representative will contact you for the support: Contact Support.
Ports | 2 UART |
---|---|
Pins | 128 |
Data Rate (kbps) | 15Mbps |
Bytes | 128 |
Tx/Rx FIFO Ctrs | Yes |
Tx/Rx FIFO INT Trig | Yes |
Auto RTS/CTS | Yes |
Interface | PCIe |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents