16C550 Octal UART Bridge Controller
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI7C9X798 (798), is a 1.62V to 3.6V octal Universal Asynchronous Receiver and Transmitter (UART) with 5V tolerant serial (modem) inputs. The highly integrated device is designed for high bandwidth requirement in communication systems. The global interrupt source register provides a complete interrupt status indication for all 8 channels to speed up interrupt parsing. Each UART has its own 16C550 compatible set of configuration registers, TX and RX FIFOs of 64 bytes, fully programmable transmit and receive FIFO trigger levels, TX and RX FIFO level counters, automatic RTS/CTS or DTR/DSR hardware flow control with programmable hysteresis, automatic software (Xon/Xoff) flow control, RS-485 half-duplex direction control, and auto address detection, Intel or Motorola bus interface and sleep mode with a wake-up indicator.
- 16C550 Compatible 5G Register Set
- 64-byte Transmit and Receive FIFOs
- Transmit and Receive FIFO Level Counters
- Programmable TX and RX FIFO Trigger Level
- Automatic RTS/CTS or DTR/DSR Flow Control
- Automatic Xon/Xoff Software Flow Control
- RS485 HDX Control Output
- RS485 auto address detection
- Infrared (IrDA 1.0/1.1) Data Encoder/Decoder
- Programmable Data Rate with Prescaler
Ports | 8 UART |
---|---|
Pins | 100 |
Data Rate (kbps) | 20Mbps |
Bytes | 64 |
Tx/Rx FIFO Ctrs | Yes |
Tx/Rx FIFO INT Trig | Yes |
Auto RTS/CTS | Yes |
Interface | 8-Bits |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents