Diodes Incorporated — Analog and discrete power solutions
Back to LVDS

PI90LV01 (Not Recommended for New Design (NRND))

NRND = Not Recommended for New Design

SOTiny Single LVDS Driver

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

The PI90LV01 and PI90LVB01 are differential line drivers that use low-voltage differential signaling (LVDS) to support data rates up to 660 Mbps. These products are designed for applications requiring high-speed, low-power consumption, low-noise generation, and a small package.

The TIA/EIA-644 standard compliant electrical interface provides a minimum differential output voltage magnitude of 247mV into a 100- ohm load and receipt of 100mV signals with up to 1V of ground potential difference between a transmitter and receiver. The PI90LVB01 doubles the output drive current to achieve LVDS levels with a 50-ohm load.

A low-voltage TTL/CMOS input level is translated by the device into a low-voltage (350mV) differential output signal. 

Features

  • Meets or Exceeds ANSI TIA/EIA-644-1955 Standard
  • Signaling rates up to 660Mbps
  • Bus-Terminal ESD exceeds 2kV
  • Low-Voltage Differential Signaling with typical Output Voltages of 350mV:
    • 100-ohm load (PI90LV01) 
    • 50-ohm load (PI90LVB01) 
  • Typical Propagation Delay Times of 1.5ns 
  • Typical Power Dissipation of 20mW @200MHz 
  • Low-VoltageTTL(LVTTL) Level is 5V Tolerant 
  • Operates from a 3.3V supply 
  • Extended Industrial Temperature Operating Range: –40°C to 105°C 
  • Packaging (Pb-free & Green available):
    • 5-pin space-saving SOT23 (T) 

Applications

Applications include point-to-point (single termination) and multi- point (double termination) baseband data transmissions over controlled impedance media . The transmission media can be printed circuit board traces, backplanes, or cables.

The PI90LV01 and companion line receivers (PI90LV02 and PI90LVT02) provide new alternatives to RS-232, PECL and ECL devices for high-speed, point-to-point interface applications. 

Product Specifications

Product Parameters

Signal Converter (From) LVTTL
Signal Converter (To) LVDS
Drive Capability 4mA
Bits Needed 1
Max Frequency (Mbps) 660
Temp Industrial Temp (-40C to +105C)

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2602 2023-01-31 2023-07-31 Device End of Life (EOL)