16-Wide LVDS Receiver w/Integrated Termination
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI90LVx386 family consists of sixteen differential line receivers with 3-state outputs that implement Low-Voltage Differential Signaling (LVDS). Any of the differential receivers will provide a valid logical output state with a ±100mV differential input voltage within the input common-mode voltage range that allows 0 to 3V of ground potential difference between two LVDS nodes.
The independent EN pins can be used to place the outputs in either a normal logic state (high or low logic levels) or a high-impedance state. In highimpedance state, outputs neither load nor drive the bus lines. The intended application of these devices, and their signaling techniques, is for point-to-point baseband data transmission over controlled impedance media of approximately 100-ohms with a 100-Ohm termination resistor. The PI90LVT386 integrates the terminating resistors while the PI90LV386 requires external resistors. The transmission media may be printed circuit board traces, backplanes, or cables. The PI90LV386’s 16 receivers integrated into the same substrate allow precise timing alignment.
These parts are characterized for operation from –40°C to 85°C.
Signal Converter (From) | LVDS |
---|---|
Signal Converter (To) | LVTTL |
Drive Capability | N/A |
Bits Needed | 16 |
Max Frequency (Mbps) | 660 |
Temp | Industrial Temp (-40C to +85C) |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2654 | 2024-02-15 | 2024-04-28 | Device End of Life (EOL) |
PCN-2567 | 2022-03-30 | 2022-09-30 | Device End of Life (EOL) |