Diodes Incorporated — Analog and discrete power solutions
SOT363

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SC70 (C6) MSL1 Sn

SOT363

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SC70 (C6) MSL1 Sn

SOT363

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SC70 (C6) MSL1 Sn

Back to Analog Switches

PS4157N

Negative Voltage SPDT Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ PS4157N is a bidirectional, single-channel, single-pole double-throw (SPDT) analog switch. The device can pass analog and digital negative voltages that may vary across the full power−supply range (from VEE to GND).

Feature(s)

  • Operating Voltage Range: VEE = -12V to -4V
  • Switch Signal Voltage Range: VIS = VEE to GND
  • Positive Control Signal Voltage: VIN = 0 to 3.3V
  • Low ON Resistance: RON ≤ 5 Ω when VEE = -10V
  • Extended Industrial Temperature Range: -55°C to 125°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free and Green):
    • 6-pin Small Compact SC70

Application(s)

  • 5G NR AAU

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Standard
Configuration 1-Channel SPDT
Differential Channels 0
HotInsertion No
Rail-to-Rail Yes
Signal Type Single Ended
Single Ended Channels 1
Type SPDT
Voltage -12V to -4V

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availablity