Ultra Low Voltage Detectors with five different delay time
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Fixed Detect Voltages (V) | 1.05, 1.11, 1.313, 1.388, 1.575, 1.665 V |
---|---|
Adjustable Detect Voltage Reference Voltage (V) | N/A V |
Number of Channels | 1 |
Minimum Operating Voltage (V) | 0.85 V |
Maximum Input Voltage (V) | 5.5 V |
Quiescent Current (µA) | 16 µA |
Typical Time Delay (µs) | 60 µs |
Reset Period (ms) | 0.07, 1.5, 30, 200, 1680 ms |
RESET Output (Active High) | Yes (Active High) |
RESET Output (Active Low) | No (Active Low) |
Manual RESET | Yes |
Watchdog | No |
Watchdog Time (s) | None s |
Power Fail Comparator Threshold (V) | None V |
Reset Output Topology | Push-Pull |
Ambient Temperature Range (°C) | -40 to 85 °C |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents