NRND = Not Recommended for New Design
User-Adjustable Active Low Push-pull and SOT23-5 Supervisory Circuit
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PT7M7433/34/35 are single-level battery monitors with internal hysteresis. These devices are offered with single low-battery output indicators which can be used to indicate three battery conditions: good (operate system in normal mode), weak (operate system in lowpower mode), or empty (disable the system). The PT7M7433/34/35 are user-adjustable threshold voltages permitting the user to select the hysteresis range and consequently the sensitivity of the system to noise. A wide hysteresis range also prevents chattering that can result due to battery recovery after load removal.
Adjustable Detect Voltage Reference Voltage (V) | 0.615 |
---|---|
Ambient Temperature Range (°C) | -40 to 85 |
Fixed Detect Voltages (V) | N/A |
Manual RESET | No |
Maximum Input Voltage (V) | 5.5 |
Minimum Operating Voltage (V) | 1.8 |
Number of Channels | 1 |
Power Fail Comparator Threshold (V) | None |
Quiescent Current (µA) | 1.5 |
RESET Output (Active High) | No |
RESET Output (Active Low) | Yes |
Reset Output Topology | Push-Pull |
Reset Period (ms) | 200 |
Typical Time Delay (µs) | 70 |
Watchdog | No |
Watchdog Time (s) | None |